Han3A RJ45 Cat5 coupler 8p plastic
Article No.: 09 45 225 1107
![Han3A RJ45 Cat5 coupler 8p plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09452251107_20220819_171558289/09452251107_20220819_171558289_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han3A RJ45 Cat5 coupler 8p plastic](/assets/images/3d-gallery-thumbnail.png)
![Han3A RJ45 Cat5 coupler 8p plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09452251107_20220819_171558289/09452251107_20220819_171558289_S.jpg)
Han3A RJ45 Cat5 coupler 8p plastic
Article No.: 09 45 225 1107
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 |
Element | Double coupling |
Specification | incl. installation frame metal |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Approvals | DNV GL |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 84 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059788 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next