RJI 10G RJ45 plug Cat6, 8p IDC angled
Article No.: 09 45 151 1561
Image is for illustration purposes only. Please refer to product description.
RJI 10G RJ45 plug Cat6, 8p IDC angled
Article No.: 09 45 151 1561
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | PROFINET |
45° angled |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Previous
Next