RJI 10G RJ45 plug Cat6, 8p IDC straight
Article No.: 09 45 151 1560
![RJI 10G RJ45 plug Cat6, 8p IDC straight](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451511560_20220819_171234004/09451511560_20220819_171234004_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI 10G RJ45 plug Cat6, 8p IDC straight](/assets/images/3d-gallery-thumbnail.png)
![RJI 10G RJ45 plug Cat6, 8p IDC straight](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451511560_20220819_171234004/09451511560_20220819_171234004_S.jpg)
RJI 10G RJ45 plug Cat6, 8p IDC straight
Article No.: 09 45 151 1560
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | PROFINET |
Straight |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Conductor cross-section | 0.1 ... 0.32 mm² solid and stranded |
---|---|
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | ≤1.6 mm |
Rated current | 1.75 A |
Rated voltage | 50 V AC |
60 V DC | |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Insulation resistance | > 5 x 109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -40 ... +70 °C |
Relative humidity | 95 % Non-condensing (operation) |
Insertion force | 25 N |
Withdrawal force | 25 N |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 9 mm |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
1.5 kV (contact-ground) | |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
7.9 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 25 g / 11 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (insert) | Thermoplastic resin (PBT) |
---|---|
Colour (insert) | Yellow |
Material (contacts) | Copper alloy |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-7 Mating face |
---|---|
ISO/IEC 11801 | |
EN 50173-1 | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 0.9 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059443 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next