DIN-Power 2F 024-MC-B

Article No.: 09 26 024 3411


Female connector

DIN-Power 2F 024-MC-B

Article No.: 09 26 024 3411

to see prices and availability.

0
0

Properties Overview

Female connector Crimp termination Contacts: 24 Coding: Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type 2F
Element Female connector
Termination method Crimp termination
Connection type Cable to cable
Number of contacts 24
Coding Coding with loss of contacts
PCB fixing With fixing flange
Details Please order crimp contacts separately.
Contact rows 3
Contact spacing (termination side) 3.81 mm
5.08 mm
Contact spacing (mating side) 3.81 mm
5.08 mm
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1.6 mm
Creepage distance ≥ 3 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 37 N
Withdrawal force ≤ 37 N
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
2.5 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60603-2 (complementary)
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 100
Net weight 13 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140042544
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next