DIN-Signal 3C030FC-B
Article No.: 09 25 030 3214
![DIN-Signal 3C030FC-B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09252303214_20220819_165315186/09252303214_20220819_165315186_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Signal 3C030FC-B](/assets/images/3d-gallery-thumbnail.png)
![DIN-Signal 3C030FC-B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09252303214_20220819_165315186/09252303214_20220819_165315186_S.jpg)
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type 3C |
Element | Female connector |
Termination method | Crimp termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 30 |
Coding | Coding with loss of contacts |
PCB fixing | With fixing flange |
Details | Please order crimp contacts separately. |
Contact rows | 3 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.2 mm |
Creepage distance | ≥ 1.2 mm |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 30 N |
Withdrawal force | ≤ 20 N |
Test voltage U<sub>r.m.s.</sub> | 1 kV (contact-contact) |
1.55 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 60603-2 (complementary) |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 5.24 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140042247 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next