SEK-18 SV MA STD STR29 RKZ 16P PL2
Article No.: 09 18 516 6914
![SEK-18 SV MA STD STR29 RKZ 16P PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0918514X924_2_20220819_160808861/0918514X924_2_20220819_160808861_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![SEK-18 SV MA STD STR29 RKZ 16P PL2](/assets/images/3d-gallery-thumbnail.png)
![SEK-18 SV MA STD STR29 RKZ 16P PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0918514X924_2_20220819_160808861/0918514X924_2_20220819_160808861_S.jpg)
SEK-18 SV MA STD STR29 RKZ 16P PL2
Article No.: 09 18 516 6914
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Standard |
Element | Male connector |
Description of the contact | Straight |
Termination method | Wave soldering termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 16 |
Termination length | 2.9 mm |
Locking type | With short levers |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Rated current | 1 A |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 32 N |
Withdrawal force | ≤ 32 N |
Performance level | 2 |
acc. to IEC 60603-13 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (insert) | Thermoplastic resin (PBT) |
---|---|
Colour (insert) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Railway classification | F3/I3 |
Packaging size | 100 |
---|---|
Net weight | 5.44 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140029033 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next