SEK 2R 20P STD pre-assy cover W/O SR
Article No.: 09 18 120 9622
![SEK 2R 20P STD pre-assy cover W/O SR](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09181609622_20220819_165115018/09181609622_20220819_165115018_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![SEK 2R 20P STD pre-assy cover W/O SR](/assets/images/3d-gallery-thumbnail.png)
![SEK 2R 20P STD pre-assy cover W/O SR](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09181609622_20220819_165115018/09181609622_20220819_165115018_S.jpg)
SEK 2R 20P STD pre-assy cover W/O SR
Article No.: 09 18 120 9622
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Low-profile |
Element | PCB transition connectors |
Description of the contact | Straight |
Termination method | Solder termination |
---|---|
IDC termination | |
Connection type | PCB to cable |
Number of contacts | 20 |
Termination length | 2.9 mm |
Details | for IDC flat cable 1.27 mm (0.050") pitch |
AWG 28/7 |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 1.27 mm |
Mounting height | 5.5 mm |
Rated current | 2.6 A |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 35 mΩ |
Limiting temperature | -55 ... +105 °C |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | II (400 ≤ CTI < 600) |
Material (insert) | Thermoplastic resin (PBT) |
---|---|
Colour (insert) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Packaging size | 100 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140025622 |
ETIM | EC002637 |
eCl@ss | 27460202 PCB connector (conductor connection) |
Previous
Next