DIN-Power fixing brackets

Article No.: 09 06 000 9933


Fixing brackets B

DIN-Power fixing brackets

Article No.: 09 06 000 9933

to see prices and availability.

Properties Overview

Fixing brackets B for female connectors, for 19in racks according to DIN EN 60297, Multiple fixing Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Fixing brackets B
Description of the accessory for female connectors
for 19in racks according to DIN EN 60297
Multiple fixing
Details Order 2 pieces for one connector.
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 1.08 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010062
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next