DIN-Power locking screw M2,5 x 20
Article No.: 09 06 000 9926
![DIN-Power locking screw M2,5 x 20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09060009926_20220819_163739257/09060009926_20220819_163739257_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Power locking screw M2,5 x 20](/assets/images/3d-gallery-thumbnail.png)
![DIN-Power locking screw M2,5 x 20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09060009926_20220819_163739257/09060009926_20220819_163739257_S.jpg)
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Screw |
Description of the accessory | For fixing of shell housing |
M2.5 x 20 | |
for shell housing B |
Details | Order 2 pieces for one shell housing. |
---|
Material (accessories) | Metal |
---|---|
Colour (accessories) | Metallic |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 100 |
---|---|
Net weight | 0.98 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140010017 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next