DIN-Power fixing bracket B left
Article No.: 09 06 000 9907
![DIN-Power fixing bracket B left](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09060009907_9908_20220819_163555883/09060009907_9908_20220819_163555883_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Power fixing bracket B left](/assets/images/3d-gallery-thumbnail.png)
![DIN-Power fixing bracket B left](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09060009907_9908_20220819_163555883/09060009907_9908_20220819_163555883_S.jpg)
DIN-Power fixing bracket B left
Article No.: 09 06 000 9907
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Fixing brackets B |
Description of the accessory | for male connectors |
Left | |
Multiple fixing |
Isolation group | IIIa (175 ≤ CTI < 400) |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 100 |
---|---|
Net weight | 1.46 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140009899 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next