DIN-Signal high current f, 10A crimp
Article No.: 09 03 000 6213
![DIN-Signal high current f, 10A crimp](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/6/13/09030006213/09030006213_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Signal high current f, 10A crimp](/assets/images/3d-gallery-thumbnail.png)
![DIN-Signal high current f, 10A crimp](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/6/13/09030006213/09030006213_S.jpg)
DIN-Signal high current f, 10A crimp
Article No.: 09 03 000 6213
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modular® | |
Type of contact | Crimp contact |
Description of the contact | Straight |
Contacts for | DIN 41612 Type M |
DIN 41612 Type M invers | |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modular® M module, female, straight |
Gender | Female contact for female connectors |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 |
Rated current | ≤ 10 A |
Insertion force | ≤ 10 N |
Withdrawal force | ≥ 1.6 N |
Performance level | 1 |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41626 |
---|
Packaging size | 100 |
---|---|
Net weight | 1.9 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140004078 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next