DIN-Signal B064FW-13C1-2
Article No.: 09 02 264 6821
![DIN-Signal B064FW-13C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0902264X821_20220819_160018680/0902264X821_20220819_160018680_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Signal B064FW-13C1-2](/assets/images/3d-gallery-thumbnail.png)
![DIN-Signal B064FW-13C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0902264X821_20220819_160018680/0902264X821_20220819_160018680_S.jpg)
DIN-Signal B064FW-13C1-2
Article No.: 09 02 264 6821
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type B |
Element | Female connector |
Description of the contact | Straight |
Termination method | Wrap termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 64 |
Contact configuration | Rows a and b, positions 1, 2, ... , 31, 32 |
Termination length | 13 mm |
Coding | Coding with loss of contacts |
PCB fixing | With fixing flange |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | 2 A |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.2 mm |
Creepage distance | ≥ 1.2 mm |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 60 N |
Withdrawal force | ≤ 40 N |
Performance level | 2 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 400 |
Test voltage U<sub>r.m.s.</sub> | 1 kV (contact-contact) |
1.55 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-2 |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Packaging size | 30 |
---|---|
Net weight | 13.87 g |
Country of origin | Finland |
European customs tariff number | 85366990 |
GTIN | 5713140003552 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next