har-modular fixing rail 20.22
Article No.: 02 09 500 1004
![har-modular fixing rail 20.22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/02095001004/02095001004_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-modular fixing rail 20.22](/assets/images/3d-gallery-thumbnail.png)
![har-modular fixing rail 20.22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/02095001004/02095001004_S.jpg)
har-modular fixing rail 20.22
Article No.: 02 09 500 1004
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-modular® |
Type of accessory | Fixing rail |
Length | 20.22 mm |
---|---|
Limiting temperature | -55 ... +125 °C |
Isolation group | I (600 ≤ CTI) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 100 |
---|---|
Net weight | 0.17 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140215986 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next