DIN-Signal harbus64,C,F,PL2-500 reel
Article No.: 02 05 000 2512
![DIN-Signal harbus64,C,F,PL2-500 reel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/090200064X4_20220819_161430975/090200064X4_20220819_161430975_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Signal harbus64,C,F,PL2-500 reel](/assets/images/3d-gallery-thumbnail.png)
![DIN-Signal harbus64,C,F,PL2-500 reel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/090200064X4_20220819_161430975/090200064X4_20220819_161430975_S.jpg)
DIN-Signal harbus64,C,F,PL2-500 reel
Article No.: 02 05 000 2512
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | har-bus® 64 |
Type of contact | Crimp contact |
Gender | Female contact |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 500 bandoliered contacts |
Conductor cross-section | 0.09 ... 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 20 |
Wire outer diameter | 0.7 ... 1.5 mm |
Rated current | ≤ 1.5 A |
Contact resistance | ≤ 20 mΩ |
Stripping length | 3.5 ... 4 mm |
Performance level | 2 |
acc. to IEC 61076-4-113 | |
Mating cycles | ≥ 250 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61076-4-113 (complementary) |
---|
Packaging size | 1 |
---|---|
Net weight | 132 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000407 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next