Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With screw flange
With screw flange
Coding
Please order coding pins separately.
Please order coding pins separately.
Connection type
PCB to cable
PCB to cable
Number of contacts
3
10
Termination method
Push-in-spring-cage termination
Push-in-spring-cage termination
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE|UKCA
CE|UKCA
Technical characteristics
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
5.08 mm
5.08 mm
Rated voltage
250 V
250 V
Rated impulse voltage
4 kV
4 kV
Rated current
‌ 12 A
‌ 12 A
Limiting temperature
-40 ... +110 °C
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Stripping length
10 mm
10 mm
Conductor cross-section [AWG]
AWG 30 ... AWG 12
AWG 30 ... AWG 12
Conductor cross-section
0.2 ... 2.5 mm² Solid|0.2 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
0.2 ... 2.5 mm² Solid|0.2 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
Links
Assembly video
https://www.youtube.com/watch?v=FezFXHCmwqQ&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=95
https://www.youtube.com/watch?v=FezFXHCmwqQ&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=95
Identification
Category
Connectors
Connectors
Element
Connector
Connector
Specification
Horizontal
Horizontal
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyamide (PA)|Polyphthalamide (PPA)
Polyamide (PA)|Polyphthalamide (PPA)
Colour (insert)
Green
Green
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Sn Mating side
Sn Mating side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
5.56 g
16.12 g
GTIN
5713140114869
5713140115620
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Italy
Italy
Packaging size
200
100