Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Strain relief
With strain relief clamp
With strain relief clamp
Details
for IDC flat cable 1.27 mm (0.050) pitch|AWG 28/7 - AWG 26/7
for IDC flat cable 1.27 mm (0.050) pitch|AWG 28/7 - AWG 26/7
Connection type
PCB to cable
PCB to cable
Number of contacts
64
64
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Insertion force
≤ 128 N
≤ 128 N
Withdrawal force
≤ 128 N
≤ 128 N
Performance level
NM 30 (S4)
2|acc. to IEC 60603-13
Contact rows
2
2
Contact spacing (mating side)
1.27 mm
1.27 mm
Mating cycles
≥ 250
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 2.5 A
‌ 2.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Links
Assembly video
https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6
https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6
Identification
Category
Connectors
Connectors
Element
Female connector
Female connector
Series
SEK
SEK
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Au over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460202 PCB connector (conductor connection)
27460202 PCB connector (conductor connection)
Net weight
11.96 g
10 g
GTIN
5713140035539
5713140035836
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
50
50