Fe screw M3 and 4-40 UNC 1.6-2.0mm
Article No.: 09 67 000 9954
Image is for illustration purposes only. Please refer to product description.
Fe screw M3 and 4-40 UNC 1.6-2.0mm
Article No.: 09 67 000 9954
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Screw locking |
Description of the accessory | for panel thickness 1.6 ... 2 mm |
Gender | Female |
---|---|
Size | D-Sub 1 |
D-Sub 2 | |
Locking type | Fixing flange with thread M3 |
Fixing flange with thread 4-40 UNC |
Material | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 40 |
---|---|
Country of origin | China |
European customs tariff number | 73181595 |
GTIN | 5713140235489 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next