DIN-Power E048FL-8,0C1-2

Article No.: 09 05 248 6823


Configurable
ConfigurableFemale connector

DIN-Power E048FL-8,0C1-2

Article No.: 09 05 248 6823

to see prices and availability.

0
0

Properties Overview

Female connector Solder lug termination Rated current: ‌6 A Contacts: 48 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-2 Coding: Hole coding, Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type E
Element Female connector
Description of the contact Straight
Termination method Solder lug termination
Connection type PCB to cable
Number of contacts 48
Contact configuration Rows a, c and e, positions 2, 4, ... , 30, 32
Coding Hole coding
Coding with loss of contacts
PCB fixing With fixing flange
Contact rows 3
Contact spacing (termination side) 5.08 mm
Contact spacing (mating side) 5.08 mm
Rated current ‌ 6 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 3 mm
Creepage distance ≥ 3 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 75 N
Withdrawal force ≤ 75 N
Performance level 2
acc. to IEC 60603-2
Mating cycles ≥ 400
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
1.55 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 20
Net weight 42.65 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140009158
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next