HARAX M8-S male 3-pole

Article No.: 21 02 151 1305


Cable connector

HARAX M8-S male 3-pole

Article No.: 21 02 151 1305

to see prices and availability.

0
0

Properties Overview

Cable connector Straight Male A-coding HARAX® connection technology Polyamide (PA) Contacts: 3 Copper alloy Au over Ni Mating side Conductor cross-section: 0.14 ... 0.34 mm² Rated current: ‌4 A Polyamide (PA), Zinc die-cast Screw locking Degree of protection: IP67 locked condition

Product Details


Category Connectors
Series Circular connectors M8
Identification M8-S
Element Cable connector
Specification Straight
Termination method HARAX® connection technology
Gender Male
Shielding Unshielded
Number of contacts 3
Coding A-coding
Locking type Screw locking
Conductor cross-section 0.14 ... 0.34 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Wire outer diameter ≤ 1.6 mm
Rated current ‌ 4 A
Rated voltage 32 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque 0.4 Nm
Wrench size (knurled screw / knurled nut) 9
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67 locked condition
Cable diameter 2.5 ... 5.1 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Polyamide (PA)
Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-104
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 1
Net weight 1.2 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140136922
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next