har-flexicon 5,00 TTSH-2 BK 1,5

Article No.: 14 02 021 6402 000


PCB terminal block

har-flexicon 5,00 TTSH-2 BK 1,5

Article No.: 14 02 021 6402 000

to see prices and availability.

Properties Overview

PCB terminal block Horizontal Screw termination, Reflow soldering termination (THR) Rated current: ‌17.5 A Contacts: 2 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Polyamide (PA), Polyphthalamide (PPA) Black

Product Details


Category Connectors
Series har-flexicon®
Element PCB terminal block
Specification Horizontal
Termination method Screw termination
Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 2
Field of application for THR reflow soldering
Conductor cross-section 0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG] AWG 30 ... AWG 16
Contact rows 1
Contact spacing (termination side) 5 mm
Rated current ‌ 17.5 A
Rated voltage 220 V
Rated impulse voltage 4 kV
Pollution degree 3
Stripping length 5 ... 6.5 mm
Tightening torque 0.5 ... 0.6 Nm
Limiting temperature -40 ... +110 °C
Size M3
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 300
Net weight 1.96 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140111462
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next