D-Sub crimp 37-pole male assembly

Article No.: 09 67 037 5601


Connector

D-Sub crimp 37-pole male assembly

Article No.: 09 67 037 5601

to see prices and availability.

0
0

Properties Overview

Connector Crimp termination Male Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 37 Conductor cross-section: 0.09 ... 0.82 mm²

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Termination method Crimp termination
Gender Male
Size D-Sub 4
Connection type PCB to cable
Cable to cable
Number of contacts 37
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order crimp contacts separately.
Conductor cross-section 0.09 ... 0.82 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 18
Wire outer diameter ‌ 2.4 mm
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 123 N
Withdrawal force ≥ 11 N
≤ 82 N
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
IEC 60807-3
CECC 75301-802
UL / CSA UL 1977 ECBT2.E102079
Packaging size 50
Net weight 14.581 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140092990
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next