D-Sub crimp 15-pole male assembly

Article No.: 09 67 015 5601


Connector

D-Sub crimp 15-pole male assembly

Article No.: 09 67 015 5601

to see prices and availability.

0
0

Properties Overview

Connector Crimp termination Male Size: D-Sub 2 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 15 Conductor cross-section: 0.09 ... 0.82 mm²

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Termination method Crimp termination
Gender Male
Size D-Sub 2
Connection type PCB to cable
Cable to cable
Number of contacts 15
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order crimp contacts separately.
Conductor cross-section 0.09 ... 0.82 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 18
Wire outer diameter ‌ 2.4 mm
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Limiting temperature -55 ... +125 °C
Insertion force ≤ 50 N
Withdrawal force ≥ 4.5 N
≤ 33 N
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
IEC 60807-3
CECC 75301-802
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 0.08 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140090897
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next