D-SUB 9M-IDC

Article No.: 09 66 128 7700


Connector

D-SUB 9M-IDC

Article No.: 09 66 128 7700

to see prices and availability.

0
0

Properties Overview

Connector IDC insulation displacement termination Rated current: ‌2 A Male Size: D-Sub 1 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 9 Conductor cross-section: 0.09 ... 0.13 mm² Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Straight
Termination method IDC insulation displacement termination
Gender Male
Size D-Sub 1
Connection type PCB to cable
Cable to cable
Number of contacts 9
Locking type Fixing flange with feed through hole Ø 3.1 mm
Conductor cross-section 0.09 ... 0.13 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 26
Rated current ‌ 2 A
Clearance distance ≥ 0.7 mm
Creepage distance ≥ 0.7 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 30 N
Withdrawal force ≥ 3.3 N
≤ 20 N
Performance level 3
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 6.67 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140080478
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next