D SUB HD MA 26P SOLDER CUP PL3

Article No.: 09 56 200 5604


Connector

D SUB HD MA 26P SOLDER CUP PL3

Article No.: 09 56 200 5604

to see prices and availability.

Properties Overview

Connector Solder cup termination Rated current: ‌2 A Male Size: D-Sub 2 Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated Black Contacts: 26 Conductor cross-section: 0.25 mm² Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side

Product Details


Category Connectors
Series D-Sub
Identification High Density
Element Connector
Description of the contact Stamped
Straight
Termination method Solder cup termination
Gender Male
Size D-Sub 2
Number of contacts 26
Locking type Fixing flange with feed through hole Ø 3.1 mm
Conductor cross-section 0.25 mm²
Conductor cross-section [AWG] AWG 24
Rated current ‌ 2 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance > 5 x 109 Ω
Contact resistance < 20 mΩ
Limiting temperature -40 ... +85 Â°C
Performance level 3
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: steel, nickel plated
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
Packaging size 100
Net weight 6.18 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140071452
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next