D-SUB HD MA CRIMP SHELL 15P

Article No.: 09 56 100 5601


Connector

D-SUB HD MA CRIMP SHELL 15P

Article No.: 09 56 100 5601

to see prices and availability.

Properties Overview

Connector Crimp termination Male Size: D-Sub 1 Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated Black Contacts: 15 Conductor cross-section: 0.14 ... 0.25 mm²

Product Details


Category Connectors
Series D-Sub
Identification High Density
Element Connector
Termination method Crimp termination
Gender Male
Size D-Sub 1
Number of contacts 15
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order crimp contacts separately.
Conductor cross-section 0.14 ... 0.25 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 24
Wire outer diameter ≤ 1.38 mm
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance > 5 x 109 Ω
Limiting temperature -40 ... +85 °C
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: steel, nickel plated
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
Packaging size 100
Net weight 4.6 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140071179
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next