MPP-CC-CRP-T1-2P-M-P-STR
Article No.: 09 51 122 0001
Image is for illustration purposes only. Please refer to product description.
MPP-CC-CRP-T1-2P-M-P-STR
Article No.: 09 51 122 0001
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING T1 Industrial |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 2 |
further contacts | + shielding |
Locking type | PushPull |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.08 ... 0.32 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28/7 ... AWG 22/7 Stranded |
Wire outer diameter | ≤2 mm |
Rated current | 1.5 A |
Rated voltage | 60 V DC |
Transmission characteristics | 4 GHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Contact resistance | ≤ 20 mΩ |
Shielding resistance | ≤ 100 mΩ |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Cable diameter | 4.5 ... 6 mm |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
Material (hood/housing) | Polybutylene terephthalate (PBT) / PA66 |
Colour (hood/housing) | Black |
Material (seal) | HNBR / NBR |
Colour (seal) | Black |
Material (locking) | Polybutylene terephthalate (PBT) |
Material (adapter) | Polyamide (PA) |
Colour (adapter) | Black |
Material (security clip) | Polybutylene terephthalate (PBT) |
Colour (security clip) | Yellow |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 63171-6 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 28.43 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140570672 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next