SEK-18 SV FE TYPA 10P PL2 BULK UT

Article No.: 09 18 510 6803 58U


Configurable
ConfigurableFemale connector

SEK-18 SV FE TYPA 10P PL2 BULK UT

Article No.: 09 18 510 6803 58U

to see prices and availability.

0
0

Properties Overview

Female connector Rated current: ‌2.5 A Thermoplastic resin (PBT) Grey Contacts: 10 Performance level: 2, acc. to IEC 60603-13 Copper alloy Au over Ni Mating side, Sn over Ni Termination side 5000 pieces

Product Details


Category Connectors
Series SEK
Element Female connector
Connection type PCB to cable
Number of contacts 10
Details for IDC flat cable 1.27 mm (0.050") pitch
AWG 28/7 - AWG 26/7
Pack contents 5000 pieces
Contact rows 2
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 1.27 mm
Rated current ‌ 2.5 A
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 20 N
Withdrawal force ≤ 20 N
Performance level 2
acc. to IEC 60603-13
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F3/I3
Packaging size 5,000
Net weight 1.53 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140210479
ETIM EC002637
eCl@ss 27460202 PCB connector (conductor connection)
Previous
Next