SEK-18 SV FE TYPA ANS 06P PLS4

Article No.: 09 18 506 5804


Configurable
ConfigurableFemale connector

SEK-18 SV FE TYPA ANS 06P PLS4

Article No.: 09 18 506 5804

to see prices and availability.

0
0

Properties Overview

Female connector Closed end cover Rated current: ‌2.5 A Thermoplastic resin (PBT) Grey Contacts: 6 Performance level: NM 30 (S4) Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side

Product Details


Category Connectors
Series SEK
Element Female connector
Specification Closed end cover
Connection type PCB to cable
Number of contacts 6
Details for IDC flat cable 1.27 mm (0.050") pitch
AWG 28/7 - AWG 26/7
Contact rows 2
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 1.27 mm
Rated current ‌ 2.5 A
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 12 N
Withdrawal force ≤ 12 N
Performance level NM 30 (S4)
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Layer thickness ≥ 0.76 µm
Layer thickness ≥ 30 µinch
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F3/I3
Packaging size 100
Net weight 1.32 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140025875
ETIM EC002637
eCl@ss 27460202 PCB connector (conductor connection)
Previous
Next