DIN-Power F048FC-B-NFF

Article No.: 09 06 248 3201 222


Configurable
ConfigurableFemale connector

DIN-Power F048FC-B-NFF

Article No.: 09 06 248 3201 222

to see prices and availability.

0
0

Properties Overview

Female connector Crimp termination Contacts: 48 Coding: Hole coding, Shroud coding, Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type F
Element Female connector
Termination method Crimp termination
Connection type PCB to cable
Number of contacts 48
Coding Hole coding
Shroud coding
Coding with loss of contacts
PCB fixing With fixing flange
Details Please order crimp contacts separately.
Contact rows 3
Contact spacing (termination side) 3.81 mm
5.08 mm
Contact spacing (mating side) 3.81 mm
5.08 mm
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1.6 mm
Creepage distance ≥ 3 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 75 N
Withdrawal force ≤ 75 N
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
2.5 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications IEC 60603-2
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 0.14 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140013698
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next