DIN-Power F9MC-B1

Article No.: 09 06 109 3401


Configurable
ConfigurableMale connector

DIN-Power F9MC-B1

Article No.: 09 06 109 3401

to see prices and availability.

0
0

Properties Overview

Male connector Crimp termination Contacts: 9 Coding: Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type F9
Element Male connector
Termination method Crimp termination
Connection type Cable to cable
Number of contacts 9
Coding Coding with loss of contacts
PCB fixing With fixing flange
Details Please order crimp contacts separately.
Contact rows 3
Contact spacing (termination side) 3.81 mm
5.08 mm
Contact spacing (mating side) 3.81 mm
5.08 mm
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1.6 mm
Creepage distance ≥ 3 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 14 N
Withdrawal force ≤ 14 N
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
2.5 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2 (complementary)
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 350
Net weight 6 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140011434
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next