DIN-Power F048MW-22,0C1-1 with nut

Article No.: 09 06 048 2963


Male connector

DIN-Power F048MW-22,0C1-1 with nut

Article No.: 09 06 048 2963

to see prices and availability.

0
0

Properties Overview

Male connector Wrap termination Rated current: ‌6 A Contacts: 48 Straight Copper alloy Noble metal over Ni Mating side, Ni Termination side Performance level: 1, acc. to IEC 60603-2 Coding: Hole coding, Shroud coding, Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type F
Element Male connector
Description of the contact Straight
Termination method Wrap termination
Connection type PCB to cable
Cable to cable
Number of contacts 48
Contact configuration Rows z, d and b, positions 2, 4, ... , 30, 32
Termination length 22 mm
Coding Hole coding
Shroud coding
Coding with loss of contacts
PCB fixing With fixing flange
Contact rows 3
Contact spacing (mating side) 3.81 mm
5.08 mm
Rated current ‌ 6 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1.6 mm
Creepage distance ≥ 3 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 75 N
Withdrawal force ≤ 75 N
Performance level 1
acc. to IEC 60603-2
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
2.5 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2 (complementary)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 10
Net weight 50 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140011380
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next