Han 3EMC Base Angled 1 stainless lever
Article No.: 09 62 003 0803
Image is for illustration purposes only. Please refer to product description.
Han 3EMC Base Angled 1 stainless lever
Article No.: 09 62 003 0803
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Angled |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | CE |
---|---|
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 50 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140171466 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next