Han 10EMC/B-HCC2-HC-DL-M20-ML
Article No.: 19 62 810 0765 ML
Image is for illustration purposes only. Please refer to product description.
Han 10EMC/B-HCC2-HC-DL-M20-ML
Article No.: 19 62 810 0765 ML
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of hood/housing | Cable to cable housing |
Type | High construction |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x M20 |
Locking type | Double locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
Material (locking) | Steel, zinc plated |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 216 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140171763 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next