Han 10EMC/B-HBM-SL
Article No.: 09 62 810 2305
Image is for illustration purposes only. Please refer to product description.
Han 10EMC/B-HBM-SL
Article No.: 09 62 810 2305
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | External seal |
Type | Low construction |
Size | 10 B |
---|---|
Locking type | Single locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 7037 (dust grey) |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 0.01 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140171862 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next