Han 10 EMC/B-G
Article No.: 09 62 810 0801
Image is for illustration purposes only. Please refer to product description.
Han 10 EMC/B-G
Article No.: 09 62 810 0801
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Han® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Size | 10 B |
---|---|
Version | Without cable entry |
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
-40 ... +200 °C With Han® High Temp components | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 169.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140074026 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next