Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With board locks | With board locks |
Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Mezzanine |
Locking type | Fixing flange with fitted screw lock 4-40 UNC | Fixing flange with fitted screw lock 4-40 UNC |
Number of contacts | 9 | 9 |
Size | D-Sub 1 | D-Sub 1 |
Termination length | 2.9 mm | 2.9 mm |
Termination method | Wave soldering termination | Wave soldering termination |
Gender | Female | Female |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079 | UL 1977 ECBT2.E102079 |
Specifications | DIN 41652 | DIN 41652 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Creepage distance | ≥ 1 mm | ≥ 1 mm |
Hot plugging | No | No |
Insertion force | ≤ 30 N | ≤ 30 N |
Withdrawal force | ≥ 3.3 N|≤ 20 N | ≥ 3.3 N|≤ 20 N |
Performance level | 2|acc. to CECC 75301-802 | 3 |
Distance between rows | 2.84 mm | 2.84 mm |
Mating cycles | ≥ 250 | ≥ 50 |
Contact spacing (termination side) | 2.74 mm | 2.74 mm |
Installation height | 6.2 mm | 6.2 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1 mm | ≥ 1 mm |
PCB thickness | ≥1.6 mm | ≥1.6 mm |
Rated current | 6.5 A | 6.5 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Tightening torque | ≤0.4 Nm Locking screw | ≤0.4 Nm Locking screw |
Identification | ||
Identification | Standard | Standard |
Category | Connectors | Connectors |
Element | Connector | Connector |
Description of the contact | Stamped|Straight | Stamped|Straight |
Series | D-Sub | D-Sub |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel |
Colour (insert) | Black | Black |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Noble metal over Ni | Noble metal over Ni |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440214 D-Sub coupler | 27440214 D-Sub coupler |
Net weight | 7.26 g | 7.3 g |
GTIN | 5713140080560 | 5713140080607 |
ETIM | EC001136 | EC001136 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 100 | 100 |