preLink Terminal mod AWG26/27 white 1=10
Article No.: 20 82 000 0003
Image is for illustration purposes only. Please refer to product description.
preLink Terminal mod AWG26/27 white 1=10
Article No.: 20 82 000 0003
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLinkĀ® |
Element | Termination block |
Specification | 8 poles |
Termination method | preLinkĀ® IDC insulation displacement termination |
---|---|
Pack contents | 10 pieces |
Conductor cross-section | 0.1 ... 0.12 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 27 ... AWG 26 |
Wire outer diameter | 0.8 ... ā1.1 mm |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 10 |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Colour (insert) | White |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 13 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135482 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next