Han PP Power L device cover IP65
Article No.: 09 35 004 5402
Image is for illustration purposes only. Please refer to product description.
Han PP Power L device cover IP65
Article No.: 09 35 004 5402
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® PushPull (V14) |
Identification | Power L |
Type of accessory | Protection cover |
Description of the accessory | for device side |
With fixing cord |
Mating cycles | ≥ 100 |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 8.164 g |
Country of origin | Vietnam |
European customs tariff number | 85389099 |
GTIN | 5713140235861 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next