Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Details
A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Connection type
PCB to cable
PCB to cable
Number of contacts
12
12
Pack contents
Sample
500 pieces on a reel
Termination method
Push-in-spring-cage termination|Reflow soldering termination (SMT)
Push-in-spring-cage termination|Reflow soldering termination (SMT)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
‌ 1.6 mm
‌ 1.6 mm
Insertion force
≤ 60 N
≤ 60 N
Withdrawal force
≥ 12 N
≥ 12 N
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
2.54 mm
2.54 mm
Rated voltage
160 V
160 V
Rated impulse voltage
2.5 kV
2.5 kV
Clearance distance
‌ 1.5 mm
‌ 1.5 mm
Rated current
‌ 6 A
‌ 6 A
Vibration resistance
5-150 Hz, 5 g, 0.35 mm, 2h/axis
5-150 Hz, 5 g, 0.35 mm, 2h/axis
Limiting temperature
-40 ... +125 °C
-40 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Stripping length
6 mm
6 mm
Conductor cross-section [AWG]
AWG 26 ... AWG 20
AWG 26 ... AWG 20
Conductor cross-section
0.14 ... 0.5 mm² Solid|0.2 ... 0.5 mm² Stranded|0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
0.14 ... 0.5 mm² Solid|0.2 ... 0.5 mm² Stranded|0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
Identification
Category
Connectors
Connectors
Features
Reconnection: 10 times (only with same or larger cross section)
Reconnection: 10 times (only with same or larger cross section)
Element
PCB terminal block
PCB terminal block
Specification
Horizontal
Horizontal
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Black
Black
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
0.01 g
2,680 g
GTIN
5713140111356
5713140111349
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Vietnam
Vietnam
Packaging size
1
1