har-flexicon 2,54 MSH-10 T44 BK 600pcs
Article No.: 14 11 101 3002 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 2,54 MSH-10 T44 BK 600pcs
Article No.: 14 11 101 3002 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Header |
Specification | Horizontal |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | PCB to cable |
Number of contacts | 10 |
Pack contents | 600 pieces on a reel |
Contact rows | 1 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Rated current | 6 A |
Rated voltage | 160 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Clearance distance | 1.5 mm |
Creepage distance | 1.6 mm |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -40 ... +125 °C |
Insertion force | ≤ 50 N |
Withdrawal force | ≥ 10 N |
Isolation group | IIIa (175 ≤ CTI < 400) |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Spring steel | |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 2,025 g |
Country of origin | Vietnam |
European customs tariff number | 85366990 |
GTIN | 5713140112766 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next