O-Ring Metal Pneum. male contact 8-10mm
Article No.: 09 14 000 9817
Image is for illustration purposes only. Please refer to product description.
O-Ring Metal Pneum. male contact 8-10mm
Article No.: 09 14 000 9817
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | O-ring rubber seal |
Description of the accessory | for pneumatic contacts |
Gender | Male |
---|
Material (seal) | HNBR (hydrated NBR) |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 0.8 g |
Country of origin | China |
European customs tariff number | 40169300 |
GTIN | 5713140934610 |
eCl@ss | 23071601 O-ring |
Previous
Next