Han Q 8/0 Lever (black)
Article No.: 09 00 000 5244
Image is for illustration purposes only. Please refer to product description.
Han Q 8/0 Lever (black)
Article No.: 09 00 000 5244
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking levers |
Description of the accessory | Han® Q 8/0 |
Size | Han-Compact® |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 100 |
---|---|
Net weight | 6.3 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002395 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next