Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With board locks | With board locks |
Connection type | Motherboard to daughtercard | Motherboard to daughtercard |
further contacts | With grounding pin | With grounding pin |
Locking type | Fixing flange with thread 4-40 UNC | Fixing flange with thread 4-40 UNC |
Number of contacts | 15 | 15 |
Size | D-Sub 2 | D-Sub 2 |
Termination length | 2.9 mm | 2.9 mm |
Termination method | Wave soldering termination | Wave soldering termination |
Gender | Female | Female |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079 | UL 1977 ECBT2.E102079 |
Specifications | DIN 41652 | DIN 41652 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Creepage distance | ≥ 1 mm | ≥ 1 mm |
Hot plugging | No | No |
Insertion force | ≤ 50 N | ≤ 50 N |
Withdrawal force | ≥ 4.5 N|≤ 33 N | ≥ 4.5 N|≤ 33 N |
Performance level | 3 | 2|acc. to CECC 75301-802 |
Distance between rows | 2.54 mm | 2.54 mm |
Mating cycles | ≥ 50 | ≥ 250 |
Contact spacing (termination side) | 2.74 mm | 2.74 mm |
Installation height | 3.6 mm | 3.6 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1 mm | ≥ 1 mm |
PCB thickness | ≥1.6 mm | ≥1.6 mm |
Rated current | 6.5 A | 6.5 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Tightening torque | ≤0.6 Nm Female screw lock | ≤0.6 Nm Female screw lock |
Identification | ||
Identification | Standard | Standard |
Category | Connectors | Connectors |
Element | Connector | Connector |
Description of the contact | Stamped|Angled | Stamped|Angled |
Specification | Low-profile | Low-profile |
Series | D-Sub | D-Sub |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: Plated steel |
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
Surface (contacts) | Noble metal over Ni | Noble metal over Ni |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440214 D-Sub coupler | 27440214 D-Sub coupler |
Net weight | 9.88 g | 7.94 g |
GTIN | 5713140082564 | 5713140082496 |
ETIM | EC001136 | EC001136 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 100 | 100 |