Coding Pin Han Compact Push-In
Article No.: 97 00 000 0932
Image is for illustration purposes only. Please refer to product description.
Coding Pin Han Compact Push-In
Article No.: 97 00 000 0932
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Compact® |
Identification | 8/0 |
Type of accessory | Coding element |
Gender | Male |
---|---|
Female |
Material (accessories) | Thermoplastic |
---|
Packaging size | 10 |
---|---|
Country of origin | Germany |
European customs tariff number | 39269097 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next