har-flexicon 3,81 FSV-3 GN

Article No.: 14 31 031 5401 000


Connector

har-flexicon 3,81 FSV-3 GN

Article No.: 14 31 031 5401 000

to see prices and availability.

Properties Overview

Connector Vertical Screw termination Rated current: ‌10 A Contacts: 3 Copper alloy Sn Mating side Coding: Please order coding pins separately. Polyamide (PA), Polyphthalamide (PPA) Green

Product Details


Category Connectors
Series har-flexicon®
Element Connector
Specification Vertical
Termination method Screw termination
Connection type PCB to cable
Number of contacts 3
Coding Please order coding pins separately.
Conductor cross-section 0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG] AWG 30 ... AWG 14
Contact rows 1
Contact spacing (termination side) 3.81 mm
Rated current ‌ 10 A
Rated voltage 150 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Stripping length 5 ... 6 mm
Tightening torque 0.2 ... 0.25 Nm
Limiting temperature -40 ... +110 °C
Size M2
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Green
Material (contacts) Copper alloy
Surface (contacts) Sn Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 200
Net weight 2.65 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140114807
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next