har-flexicon 5,08 MWV-4 GN

Article No.: 14 13 041 7001 000


Header

har-flexicon 5,08 MWV-4 GN

Article No.: 14 13 041 7001 000

to see prices and availability.

Properties Overview

Header Vertical Rated current: ‌15 A Contacts: 4 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Coding: Please order coding pins separately. Polyamide (PA) Green

Product Details


Category Connectors
Series har-flexicon®
Element Header
Specification Vertical
Connection type PCB to cable
Number of contacts 4
Coding Please order coding pins separately.
Field of application for wave soldering
Contact rows 1
Contact spacing (termination side) 5.08 mm
Rated current ‌ 15 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >109 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -40 ... +110 °C
Insertion force ≤ 12 N
Withdrawal force ≥ 6 N
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Colour (insert) Green
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 150
Net weight 1.32 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140208124
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next