har-flexicon 5,08 MTH-8 BK SL

Article No.: 14 12 081 7006 000


Header

har-flexicon 5,08 MTH-8 BK SL

Article No.: 14 12 081 7006 000

to see prices and availability.

Properties Overview

Header Horizontal Reflow soldering termination (THR) Rated current: ‌15 A Contacts: 8 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Coding: Please order coding pins separately. PCB fixing: With thread flange Polyamide (PA), Polyphthalamide (PPA) Black

Product Details


Category Connectors
Series har-flexicon®
Element Header
Specification Horizontal
Termination method Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 8
Coding Please order coding pins separately.
PCB fixing With thread flange
Contact rows 1
Contact spacing (termination side) 5.08 mm
Rated current ‌ 15 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >109 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -40 ... +110 °C
Insertion force ≤ 24 N
Withdrawal force ≥ 12 N
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 100
Net weight 4.431 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140207608
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next