har-flexicon 2,54 MSH-11 T56 BK 600pcs

Article No.: 14 11 111 3002 000


Header

har-flexicon 2,54 MSH-11 T56 BK 600pcs

Article No.: 14 11 111 3002 000

to see prices and availability.

0
0

Properties Overview

Header Horizontal Reflow soldering termination (SMT) Rated current: ‌6 A Contacts: 11 Copper alloy, Spring steel Sn over Ni Mating side, Sn over Ni Termination side Liquid crystal polymer (LCP) Black

Product Details


Category Connectors
Series har-flexicon®
Element Header
Specification Horizontal
Termination method Reflow soldering termination (SMT)
Connection type PCB to cable
Number of contacts 11
Pack contents 600 pieces on a reel
Contact rows 1
Contact spacing (termination side) 2.54 mm
Rated current ‌ 6 A
Rated voltage 160 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Clearance distance ‌ 1.5 mm
Creepage distance ‌ 1.6 mm
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -40 ... +125 °C
Insertion force ≤ 55 N
Withdrawal force ≥ 11 N
Isolation group IIIa (175 ≤ CTI < 400)
Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Copper alloy
Spring steel
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 1.4 g
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140112803
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next