har-flexicon 5,00 TWPV-4 GN

Article No.: 14 03 041 6101 000


PCB terminal block

har-flexicon 5,00 TWPV-4 GN

Article No.: 14 03 041 6101 000

to see prices and availability.

Properties Overview

PCB terminal block Vertical Push-in-spring-cage termination, Wave soldering termination Rated current: ‌12 A Contacts: 4 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Polyamide (PA) Green

Product Details


Category Connectors
Series har-flexicon®
Element PCB terminal block
Specification Vertical
Termination method Push-in-spring-cage termination
Wave soldering termination
Connection type PCB to cable
Number of contacts 4
Conductor cross-section 0.2 ... 2.5 mm² Solid
0.2 ... 2.5 mm² Stranded
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG] AWG 30 ... AWG 12
Contact rows 1
Contact spacing (termination side) 5 mm
Rated current ‌ 12 A
Rated voltage 300 V
Rated impulse voltage 4 kV
Pollution degree 3
Stripping length 10 mm
Limiting temperature -40 ... +110 °C
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Colour (insert) Green
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 150
Net weight 6.14 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140112353
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next