har-flexicon 3,50 TTPV-12 BK

Article No.: 14 02 121 4101 000


PCB terminal block

har-flexicon 3,50 TTPV-12 BK

Article No.: 14 02 121 4101 000

to see prices and availability.

Properties Overview

PCB terminal block Vertical Push-in-spring-cage termination, Reflow soldering termination (THR) Rated current: ‌10 A Contacts: 12 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Polyamide (PA), Polyphthalamide (PPA) Black

Product Details


Category Connectors
Series har-flexicon®
Element PCB terminal block
Specification Vertical
Termination method Push-in-spring-cage termination
Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 12
Conductor cross-section 0.14 ... 1.5 mm² Solid
0.14 ... 1.5 mm² Stranded
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG] AWG 30 ... AWG 16
Contact rows 1
Contact spacing (termination side) 3.5 mm
Rated current ‌ 10 A
Rated voltage 220 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >109 Ω
Contact resistance ≤ 15 mΩ
Stripping length 9 ... 10 mm
Limiting temperature -40 ... +110 °C
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 100
Net weight 10 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140112186
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next